Skip to main content
Renesas Electronics Corporation
64Mbit 3V SPI Serial Flash Memory with Single, Dual, Quad I/O, QPI, and DTR Support

Package Information

CAD Model:View CAD Model
Pkg. Type:5x6 DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type5x6 DFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Deep Power Down (µA)0.7
InterfaceSingle SPI, Dual SPI, Quad SPI, QPI
Key BenefitStandard features
Longevity2036 Aug
Memory ClassStandard Flash
Memory Density64
Memory TypeStandard
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Qty. per Reel (#)5000
Read Current (mA)5
Speed133 MHz
Supply Voltage Vcc (V)2.7 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7 - 3.6

Description

The AT25SF0641C is a 64Mbit serial peripheral interface (SPI) flash memory device designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It stores program code that can be copied from flash memory to embedded or external RAM during system boot. It also supports direct code execution from flash memory through execute-in-place (XiP) operation.