Skip to main content
Renesas Electronics Corporation

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • DTR up to 84MHz
  • Quad SPI enabled
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

Description

The AT25QL2561C is a 256Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density256
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceQuad SPI, QPI, DTR
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)4.7
Key BenefitStandard features

Package Options

Applied Filters: