| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-W |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5.18 x 7.71 |
| Pitch (mm): | 2.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOIC-W |
| Carrier Type | Tape & Reel |
| Deep Power Down (µA) | 2 |
| Interface | Quad SPI (default), Single, Dual |
| MOQ | 4000 |
| Memory Class | Standard Flash |
| Memory Density | 64 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 2.27 |
| Pkg. Dimensions (mm) | 5.18 x 7.71 |
| Price (USD) | $1.19889 |
| Qty. per Reel (#) | 2000 |
| Speed | 104 MHz |
| Supply Voltage Vcc (V) | 2.7 - 3.6 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.7-3.6 |
The AT25QF641 is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc