Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O operation
  • Quad enabled at the factory

Description

The AT25QF641 is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc

Part NumberStatusSamplesStockPackageCarrier Type
AT25QF641-DWFObsoleteN/AOut of StockSee Wafer-Die Solution Menu
AT25QF641-MHB-TObsoleteN/AOut of StockUDFN 8MA1 8 - 5x6
AT25QF641-SUB-TObsoleteN/AIn StockSOIC-WTape & Reel