Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Supports Dual IO, Quad IO and XiP operation
  • Continuous read, wrap and burst modes for XiP

Description

The AT25FF081A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density8
Operating Voltage Range (V)1.65 - 3.6
Speed133 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.007
Read Current (mA)8.5
Key BenefitStandard features and lowest sleep power

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DWF——
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27
WLCSP——
Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25FF081A-DWFActive2030 JanOut of StockDWF<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25FF081A-MAHN-TActive2030 JanIn StockDFN1ku | $0.34<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANCHINA
AT25FF081A-SHN-BActive2030 JanOut of StockSOIC-W1ku | $0.32<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1TAIWANCHINA
AT25FF081A-SHN-TActive2030 JanIn StockSOIC-W1ku | $0.32<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANCHINA
AT25FF081A-SSHN-BActive2030 JanIn StockSOIC-N1ku | $0.29<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESCHINA
AT25FF081A-SSHN-TActive2030 JanIn StockSOIC-N1ku | $0.29<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESCHINA
AT25FF081A-UUN-TActive2030 JanIn StockWLCSP1ku | $0.33<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESCHINA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?