Features
- Universally compatible pin out and command set
- Low Sleep power for bootloader tasks
- Standard block architecture with added 256-byte page erase for energy efficient Data Logging
Description
The AT25DF512C is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 0.512 |
| Operating Voltage Range (V) | 1.65 - 3.6 |
| Speed | 104 MHz |
| Interface | Single, Dual SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.2 |
| Read Current (mA) | 4.5 |
| Key Benefit | Fast read, Wide voltage |
Applied Filters: