Overview
Description
The ISL28218SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28218 40V precision low-power operational amplifier. The ISL28218 is a single-supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V-rail. The ISL28218 can operate from a single or dual supply with a 3V to 40V supply range. The ISL28218 features very-low power, low offset voltage, and low temperature drift, making it ideal for use in applications for precision medical and instrumentation, current sensing, power supply, and industrial process controls.
Features
- Single-supply operation: +3V to +40V
- Dual-supply operation: ±1.5V to ±20V
- Single-ended or differential input operation
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 472 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: