Skip to main content
Renesas Electronics Corporation

Description

The ISL28218SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28218 40V precision low-power operational amplifier. The ISL28218 is a single-supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V-rail. The ISL28218 can operate from a single or dual supply with a 3V to 40V supply range. The ISL28218 features very low power, low offset voltage, and low-temperature drift, making it ideal for use in applications for precision medical and instrumentation, current sensing, power supply, and industrial process controls.

Features

  • Single-supply operation: +3V to +40V
  • Dual-supply operation: ±1.5V to ±20V
  • Single-ended or differential input operation
  • External voltage reference (VREF) input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Precision instruments
  • Medical instrumentation
  • Data acquisition
  • Power supply control
  • Industrial process control
Type Title Date
Manual - Development Tools PDF 472 KB
PCB Design Files ZIP 216 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28218SOICEVAL1ZActiveIn Stock1u | $59AvailableYesEAR998473.30.1180