Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Instrumentation Amplifiers

Renesas instrumentation amplifiers (in‑amps) and programmable gain instrumentation amplifiers (PGIAs) deliver the precision and performance required for industrial, test and measurement, data acquisition, and medical applications.

Instrumentation amplifiers are precision integrated amplifiers with differential inputs and single‑ended or differential outputs. They are designed for accurate signal amplification and feature high common‑mode rejection, low offset and drift, low noise, and high open‑loop gain.

Programmable gain instrumentation amplifiers are specialized in‑amps that offer digitally selectable, fixed gain levels, allowing designers to optimize performance for varying signal conditions.