Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Channels (#)
Bandwidth (MHz)
Gain Min
Offset Voltage (Max) (mV)
IBIAS (nA)
IOUT (A)
CMRR (dB)
PSRR (db)
Rail-to-Rail Input
Rail-to-Rail Output
IS per Amp (mA)
Noise VN (nV/√Hz)
Single Supply Voltage Range (V)
Slew Rate (V/µs)
VOUT (V)
VS (Min) (V)
VS (Max) (V)
AVOL (dB)
Topology [Rail 1]
Enable
Gain Error / Measurement Error (Max)
Qualification Level
Lead Count (#)
Pkg. Type
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Active
2035 Nov
1ku | $0.86
Samples Available
2
8
1
1.2
0
0.052
103
102
Yes
No
0.6
51
2.5 - 5.5
6.4
5.5
2.4
5.5
125
—
Yes
—
—
24
STQFN
5V, Rail-Rail I/O, Zero-Drift, Single Ended Output Programmable Gain Instrumentation Amplifier
Active
—
1ku | $2.49
Samples Available
1
2.3
1
0.005
0.05
0.004
138
140
Yes
Yes
2.9
17
2.5 - 5.5
0.8
—
2.5
5.5
140
VFA
No
0.05
Standard
14
TSSOP
5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier
Active
—
1ku | $2.86
Samples Available
1
2.3
1
0.005
0.05
0.004
138
140
Yes
Yes
3
17
2.5 - 5.5
0.8
—
2.5
5.5
140
VFA
No
0.05
Standard
14
TSSOP
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Channels (#)
Enabled
Channels (#)
Bandwidth (MHz)
Enabled
Bandwidth (MHz)
Gain Min
Enabled
Gain Min
Offset Voltage (Max) (mV)
Enabled
Offset Voltage (Max) (mV)
IBIAS (nA)
Enabled
IBIAS (nA)
IOUT (A)
Enabled
IOUT (A)
CMRR (dB)
Enabled
CMRR (dB)
PSRR (db)
Enabled
PSRR (db)
Rail-to-Rail Input
Enabled
Rail-to-Rail Input
Rail-to-Rail Output
Enabled
Rail-to-Rail Output
IS per Amp (mA)
Enabled
IS per Amp (mA)
Noise VN (nV/√Hz)
Enabled
Noise VN (nV/√Hz)
Single Supply Voltage Range (V)
Enabled
Single Supply Voltage Range (V)
Slew Rate (V/µs)
Enabled
Slew Rate (V/µs)
VOUT (V)
Enabled
VOUT (V)
VS (Min) (V)
Enabled
VS (Min) (V)
AVOL (dB)
Enabled
AVOL (dB)
Topology [Rail 1]
Enabled
Topology [Rail 1]
Enable
Enabled
Enable
Gain Error / Measurement Error (Max)
Enabled
Gain Error / Measurement Error (Max)
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products