Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD 5962-18221
  • Integrated 4-bit to 16-channel decoder
  • High current outputs: 700mA
  • High voltage outputs: 42V
  • Ultra-low saturation voltage: 1.35V maximum at 500mA
  • Internal clamping diodes for inductive loads
  • Wide operating VCC supply range 3V to 13.2V
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation acceptance testing
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (see SEE report for details) - No SEB/SEL LETTH, VCH = 34V: 86MeV•cm2/mg

Description

The ISL72814SEH is a radiation hardened high-voltage, high-current driver circuit IC fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. The device integrates 16 driver channels that feature a high-voltage (42V), high-current (700mA) open-emitter positive-negative-positive (PNP) output stage. To further reduce solution size, the ISL72814SEH integrates a 4-bit, 16-channel decoder with Enable. This conveniently allows users to select 1 of 16 available driver channels or disable all channels. The inputs to the decoder are TTL and CMOS compatible, allowing an easy interface to FPGAs and microprocessors. The ISL7x814SEH devices operate across the military temperature range from -55°C to +125°C and are available in a 28 lead hermetically sealed Ceramic Dual Flatpack (CDFP) package or die.

Parameters

AttributesValue
RatingSpace
Input Voltage (Max) (V)42
Integrated Decoder?Yes
Outputs (#)16
Output Source Current (max) (mA)700
Saturation Voltage (max) (V)1.5
Supply Voltage (min) (V)0 - 0
Supply Voltage (max) (V)14.7 - 14.7
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
DIE———

Applications

  • RF waveguide and coaxial switches
  • Relays
  • Line drivers
  • Logic buffers
  • Lamp drivers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL72814SEHF/PROTOActiveAvailableIn StockCFP28#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL72814SEHVFActiveN/AIn StockCFP28#TrayNot ApplicableClass V5962R1822101VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL72814SEHVXActiveN/AOut of StockDIEClass V5962R1822101VXCNo100-55 to +125°C34371

Renesas Boards & Kits