| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KDB |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 18.3 x 12.7 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 28 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | Class V |
| DLA SMD | 5962R1822101VXC |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Voltage (Max) (V) | 42 |
| Integrated Decoder? | Yes |
| Length (mm) | 18.3 |
| Max Channel Voltage (V) | 42 |
| Models Available | PSPICE |
| Output Saturation Voltage @350mA (V) | 1.3 |
| Output Source Current (max) (mA) | 700 |
| Outputs (#) | 16 |
| PROTO Availability? | Yes |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 18.3 x 12.7 x 0.00 |
| Rating | Space |
| SMD URL | 5962-18221 |
| Saturation Voltage (max) (V) | 1.5 |
| Supply Voltage (max) (V) | 14.7 - 14.7 |
| Supply Voltage (min) (V) | 0 - 0 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 75 |
| Width (mm) | 12.7 |
The ISL72814SEH is a radiation hardened high-voltage, high-current driver circuit IC fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. The device integrates 16 driver channels that feature a high-voltage (42V), high-current (700mA) open-emitter positive-negative-positive (PNP) output stage. To further reduce solution size, the ISL72814SEH integrates a 4-bit, 16-channel decoder with Enable. This conveniently allows users to select 1 of 16 available driver channels or disable all channels. The inputs to the decoder are TTL and CMOS compatible, allowing an easy interface to FPGAs and microprocessors. The ISL7x814SEH devices operate across the military temperature range from -55°C to +125°C and are available in a 28 lead hermetically sealed Ceramic Dual Flatpack (CDFP) package or die.