Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 12 - 0.7V low-power HCSL output pairs
  • Save power and board space - no Rp
  • Pin-compatible to 9ZX21200 provides easy path to >50% power savings
  • Space-saving 56-pin QFN package
  • Fixed feedback path for 0ps input-to-output delay
  • 9 Selectable SMBus Addresses
  • 4 OE# pins allow for a smaller form factor
  • PLL or bypass mode
  • PLL can de-jitter incoming clock
  • 100MHz or 133MHz PLL mode operation for PCIe and QPI applications
  • Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible

Description

The 9ZXL1230 is a small-footprint, low-power, 12-output differential buffer that meets all the performance requirements of the Intel DB1200ZL specification. It is pin-compatible to the 9ZX21200 while consuming over 50% less power. The 9ZXL1230 is backward compatible with PCIe Gen 1, Gen 2, and QPI 6.4GT/s specifications. A fixed, internal feedback path maintains low drift for critical QPI applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9ZXL1230AKLFObsoleteN/AOut of StockVFQFPN56#Tray30260#Yese3 Sn0 to 70°C
9ZXL1230AKLFTObsoleteN/AOut of StockVFQFPN56#Reel33000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?