Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Low-power push-pull HCSL outputs; eliminate 24 resistors, save 41mm² of area
  • Pin-compatible to 9ZX21201 provides easy path to >50% power savings
  • Space-saving 64-pin VFQFPN package
  • Fixed feedback path for 0ps input-to-output delay
  • 9 Selectable SMBus Addresses
  • 12 OE# pins provide hardware control of each output
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible
  • -40 °C to +85 °C device available; supports demanding environmental applications

Description

The 9ZXL1231 12-output low-power HCSL buffer meets the demanding requirements of the Intel DB1200ZL specification, including the critical low-drift requirements of Intel CPUs.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)1.05 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applications

  • Buffer for Romley, Grantley, and Purley servers
  • Solid state storage
  • PCIe
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)App Jitter ComplianceQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9ZXL1231AKILFActiveAvailableIn StockVFQFPN1ku | $3.0964#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI, PCIe Gen4, PCIe Gen50207#Yese3 Sn-40 to 85°CCHINATAIWAN, USA
9ZXL1231AKILFTActiveN/AOut of StockVFQFPN1ku | $3.0964#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI3000#0Yese3 Sn-40 to 85°CCHINATAIWAN, USA
9ZXL1231AKLFActiveAvailableIn StockVFQFPN1ku | $2.8164#Tray3PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI0207#Yese3 Sn0 to 70°CCHINATAIWAN, USA
9ZXL1231AKLFTActiveN/AIn StockVFQFPN1ku | $2.8164#Reel3PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI3000#0Yese3 Sn0 to 70°CCHINATAIWAN, USA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?