Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Low-Power HCSL outputs with Zo = 85Ω; save power and board space - no termination resistors required. Ideal for blade servers
  • Space-saving 40-pin VFQFPN package
  • Fixed feedback path for 0ps input-to-output delay
  • 6 OE# pins; hardware control of each output
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for low EMI
  • Cycle-to-Cycle jitter < 50ps
  • Output-to-Output skew < 65ps
  • Input-to-Output delay variation < 50ps
  • PCIe Gen 3 phase jitter < 1.0ps RMS
  • QPI/UPI 9.6GT/s 12UI phase jitter < 0.2ps RMS

Description

The 9ZXL0651 is a low-power 6-output differential buffer that meets all the performance requirements of the Intel DB1200Z specification. It consumes 50% less power than standard HCSL devices and has internal terminations to allow direct connection to 85Ω transmission lines. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses a fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4

Applications

  • Buffer for Romley, Grantley and Purley Servers, SSDs, and PCIe

Applied Filters: