Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs eliminate 16 resistors; save 32mm2 of area
  • PCIe Gen 1–5 compliance
  • 4 OE# pins; SMBus control also available
  • 3 selectable SMBus addresses
  • 2 selectable ZDB bandwidths; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of ZDB bandwidth and fanout modes
  • Spread spectrum compatible
  • 100MHz ZDB mode
  • 5mm × 5mm 32-VFQFPN package; small board footprint

Description

The 9ZXL0451E is a second-generation enhanced performance DB800ZL derivative for PCIe Gen 4 and 5 applications. In fanout (bypass) mode, it is DB2000Q compatible. A fixed external feedback in zero-delay buffers (ZDB) mode maintains low drift for critical QPI/UPI.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)158
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: