Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • SMBus write lock feature; increases system security
  • 2 software-configurable input-to-output delay lines; manage transport delay for complex topologies
  • LP-HCSL outputs; eliminate 24 resistors, save 41mm² of area
  • 12 OE# pins; hardware control of each output
  • 3 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL bandwidths; minimize jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz PLL mode; UPI support
  • 10mm x 10mm 72-VFQFPN package; small board footprint

Description

The 9ZML1233E is a second-generation enhanced performance DB1200ZL derivative. The part is a pin-compatible upgrade to the 9ZML1232B while offering a much-improved phase jitter performance. Fixed external feedback maintains low drift for critical QPI/UPI applications, while each input channel has software adjustable input-to-output delay to ease transport delay management for today's more complex server topologies. The 9ZML1233E has an SMBus Write Lockout pin for increased device and system security.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs2
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)482
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)2
Input Freq (MHz)33 - 150
Additive Phase Jitter Typ RMS (fs)109
FunctionMultiplexer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryClock Multiplexers, PCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: