Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Very Low Power Clock for Intel Netbooks

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG56
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 7.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK-NET
Core Voltage (V)1.5
Die FormNo
Freq. Accuracy Init. (± PPM)100
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)7
MOQ260
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.318 - 14.318, 133.33 - 133.33, 167.67 - 167.67, 100 - 100, 200 - 200, 33.33 - 33.33, 25 - 25, 48 - 48, 96 - 96, 27 - 27
Output TypeLVCMOS, HCSL
Output Voltage (V)1.5V, 3.3V, 0.7V
Outputs (#)19
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 1.0
Price (USD)$4.61408
Qty. per Carrier (#)260
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)7
Xtal Inputs (#)1

Description

The 9VRS4339 is an Intel CK-NET compatible main clock for Intel Netbooks, conforming to the CK-NET specification. It is driven with a 25MHz crystal and generates a variety of clocks, including an LCD clock. An SMBus interface allows full control of the device.