Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCIe Gen5 phase jitter < 50fs rms
  • PCIe Gen6 phase jitter < 40fs rms
  • 3.3V operation
  • Three 100MHz dedicated output pairs with individual OE# pins
  • Two MXCLK output pairs multiplexable between 100MHz and 25MHz
  • One 25MHz dedicated output pair
  • 85Ω differential Low-Power HCSL (LP-HCSL) outputs eliminate 24 resistors, saving 39mm2 of area
  • Three selectable SMBus addresses
  • Supports 0%, -0.3% and -0.5% spread-spectrum amounts
  • Side-Band Interface allows real-time hardware control of all output enables
  • 5 × 5 mm, 40-VFQFPN
  • -40°C to +85°C operating temperature range

Description

The 9SQ445 is a CK440Q Lite clock synthesizer for newer Intel-based server platforms. The 9SQ445 is a single-chip, PCIe Gen6 compliant device. It is designed to work as a complete clock solution, or in combination, with DB2000Q-compliant or other clock buffers to provide point-to-point clocks to multiple receiving agents.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingLP-HCSL
Diff. Inputs1
Power Consumption Typ (mW)400
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Xtal Freq (MHz)25 - 25
Diff. Termination Resistors0
Package Area (mm²)64
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
FunctionGenerator
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4
Part NumberStatusSamplesLongevityStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9SQ445NDGIActiveAvailable2040 AprOut of StockVFQFPN40#Tray30490#Yese3 Sn-40 to 85°C
9SQ445NDGI8ActiveN/A2040 AprOut of StockVFQFPN40#Reel32500#0Yese3 Sn-40 to 85°C

Support Communities

  1. Alternate part

    Hi all,We are redesigning project right now we need alternate for 5P49V5933B000LTGI this component. I am kindly requesting you to share the details with unit price, lead time, ROHS status, and reference design

    Jul 13, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?