Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Low-Power HCSL (LP-HCSL) 85Ω outputs eliminate 80 resistors, saving 130mm2 of area
  • Low-Power HCSL (LP-HCSL) outputs reduce device power consumption by 50%
  • 8 OE# pins configurable to control up to 20 outputs
  • 9 selectable SMBus addresses
  • Spread spectrum compatible
  • 10mm × 10mm 72-VFQFPN package

Description

The 9QXL2000C is a 20-output very-low additive phase jitter fanout buffer for PCIe Gen1 through Gen6. It offers integrated terminations for 85Ω transmission lines.

Parameters

AttributesValue
Diff. Outputs20
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)739
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: