Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated Series Resistors on differential outputs
  • Greyhound Compatible CPU outputs
  • 2 - 0.7V Low Power differential CPU pairs
  • 6 - 0.7V Low Power differential SRC pairs
  • 2 - 0.7V Low Power differential ATIG pairs
  • 1 - 66 MHz HyperTransport clock
  • 2 - 48MHz USB clocks
  • 3 - 14.318MHz Reference clocks
  • Low power alternative to 951462

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPRS464AGLFObsoleteN/AOut of StockTSSOP56#CYesTube
9LPRS464AGLFTObsoleteN/AOut of StockTSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?