Features
- 1 - 0.7V HCSL differential CPU pair @ 100MHz default
- 1 - 0.7V HCSL differential DOT 96MHz pair
- 6 - 50MHz 3.3V LVTTL outputs
- 2 - 125MHz 3.3V LVTTL outputs
- 1 - 33.33MHz 3.3V LVTTL output
- 2 - 25MHz REF 3.3V LVTTL outputs
- 1 - 32.768KHz 3.3V LVTTL output
- 2 - Selectable SMBus addresses
Description
The 9FGP204 is a peripheral clock for Intel Servers. It is driven with a 25MHz crystal. An SMBus interface allows full control of the device.
Parameters
| Attributes | Value |
|---|---|
| Power Consumption Typ (mW) | 673 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Output Type | HCSL, LVTTL |
| Xtal Freq (MHz) | 25 - 25 |
| Diff. Termination Resistors | 8 |
| Package Area (mm²) | 36 |
| Battery Backup | No |
| Battery Seal | No |
| CPU Supervisory Function POR | No |
| Crystal Frequency Trimming | No |
| Frequency Out Pin | No |
| Function | Clock Generator |
| Product Category | Processor Clock Generators |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 6.0 x 6.0 x 0.9 | 40 | 0.5 |
Applied Filters: