Skip to main content
Renesas Electronics Corporation

Features

  • Automatically detects the presence or absence of input clocks and switches clock modes
  • One open-drain CC_IR output indicates PCIe clock mode
  • Integrated crystal option available (Q option)
  • Two 100MHz Low-power HCSL (LP-HCSL) outputs; 100Ω output impedance
  • Integrated terminations on DIF outputs save 8 resistors
  • 201, 301 configurations for SRnS (IR) or CC architectures default to 0% SSC
  • 202, 302 configurations for SRIS (IR) or CC architectures default to -0.5% SSC
  • SMBus-selectable -0.25% SSC
  • Choice of 25MHz or 33 1/3MHz reference clock
  • REF clock output saves external XO
  • 2.5V or 3.3V operating voltage (VDDREF is 1.8V)
  • 4mm × 4mm 28-VQFP-N package with external crystal
  • 4mm × 4mm 28-LGA package with optional internal crystal
  • Easy AC coupling to other logic families, see application note AN-891
  • For devices with 85Ω output impedance, see 9FGL6251

Description

The 9FGL6241 is an intelligent buffer/clock generator tailored for single and dual-ported nVME SSDs. It supports Common (CC) and Independent Reference (IR) clocking architectures and is ideal for U.2 and M.2 form factors. The device is also useful in PCIe master/slave and clock multiplexing applications, with an internal clock generator as a third input channel.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Diff. Inputs2
Diff. Input SignalingHCSL, XTAL, LVCMOS
Power Consumption Typ (mW)65
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL, LVCMOS
Xtal Freq (MHz)25 - 25, 33.33 - 33.33
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25, 33.33 - 33.33
FunctionZero Delay Buffer
Input TypeCrystal, LVCMOS
Output Banks (#)1
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA4.0 x 4.0 x 1.21280.4
VFQFPN4.0 x 4.0 x 0.9280.4

Applications

  • 1 × 4 and 2 × 2 nVME SSDs
  • 3:2 PCIe clock multiplexing

Applied Filters: