Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 - 0.7 V HCSL differential output pairs
  • Supports Serial-ATA at 100 MHz
  • Two spread spectrum modes: 0 to -0.5 downspread and +/-0.25% centerspread
  • Unused inputs may be disabled in either driven or Hi-Z state for power management
  • M/N Programming

Description

The 9FG104 is a Synthesizer that provides 4 differential output pairs that are compliant to the Intel CK410 specification. It also provides support for PCI-Express and SATA. The part synthesizes several output frequencies from either a 14.31818 MHz crystal or a 25 MHz crystal. The device can also be driven by a reference input clock instead of a crystal. It provides outputs with cycle-to-cycle jitter of less than 50 ps and output-to-output skew of less than 35 ps. Generates common CPU frequencies from 14.318 MHz or 25 MHz Crystal or reference input

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingHCSL
Output Freq Range (MHz)100 - 400
Power Consumption Typ (mW)360, 363
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL, LVCMOS
Xtal Freq (MHz)14.318 - 14.318, 25 - 27
Diff. Termination Resistors16
Package Area (mm²)42.7, 54.1
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Input Freq (MHz)14.318 - 14.318, 25 - 27
Input TypeCrystal, LVCMOS
Core Voltage (V)3.3
Output Voltage (V)0.8V, 3.3V
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP10.2 x 5.3 x 1.73280.65
TSSOP9.7 x 4.4 x 1.0280.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Power Consumption Typ (mW)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9FG104EFILFActiveAvailableIn StockSSOP1ku | $2.5928#Tube1047#54.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn-40 to 85°CMALAYSIASINGAPORE
9FG104EFILFTActiveN/AOut of StockSSOP1ku | $2.5928#Reel11500#054.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn-40 to 85°CMALAYSIASINGAPORE
9FG104EFLFActiveAvailableOut of StockSSOP1ku | $2.7328#Tube1047#54.1mm²10.2 x 5.3 x 1.73360mWYese3 Sn0 to 70°CMALAYSIASINGAPORE
9FG104EFLFTActiveN/AIn StockSSOP1ku | $2.7328#Reel11500#054.1mm²10.2 x 5.3 x 1.73360mWYese3 Sn0 to 70°CMALAYSIASINGAPORE
9FG104EGILFActiveAvailableIn StockTSSOP1ku | $3.0428#Tube1050#42.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn-40 to 85°CTAIWANSINGAPORE
9FG104EGILFTActiveN/AIn StockTSSOP1ku | $3.0428#Reel12000#042.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn-40 to 85°CTAIWANSINGAPORE
9FG104EGLFActiveAvailableIn StockTSSOP1ku | $3.3528#Tube1050#42.7mm²9.7 x 4.4 x 1.0360mWYese3 Sn0 to 70°CTAIWANSINGAPORE
9FG104EGLFTActiveN/AIn StockTSSOP1ku | $3.3528#Reel12000#042.7mm²9.7 x 4.4 x 1.0360mWYese3 Sn0 to 70°CTAIWANSINGAPORE
9FG104DFILFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn-40 to 85°C
9FG104DFILFTObsoleteN/AOut of StockSSOP28#Reel11000#054.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn-40 to 85°C
9FG104DFLFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn0 to 70°C
9FG104DFLFTObsoleteN/AOut of StockSSOP28#Reel11000#054.1mm²10.2 x 5.3 x 1.73363mWYese3 Sn0 to 70°C
9FG104DGILFObsoleteN/AOut of StockTSSOP28#Tube1050#42.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn-40 to 85°C
9FG104DGILFTObsoleteN/AOut of StockTSSOP28#Reel11000#042.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn-40 to 85°C
9FG104DGLFObsoleteN/AOut of StockTSSOP28#Tube1050#42.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn0 to 70°C
9FG104DGLFTObsoleteN/AOut of StockTSSOP28#Reel11000#042.7mm²9.7 x 4.4 x 1.0363mWYese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?