Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
4-output PCIe Gen1-2 Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Package Area (mm²)54.1
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Power Consumption Typ (mW)363
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesSpread Spectrum, Reference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Core Voltage (V)3.3
Diff. Output SignalingHCSL
Diff. Outputs4
Diff. Termination Resistors16
Input Freq (MHz)14.318 - 14.318, 25 - 27
Input TypeCrystal, LVCMOS
Length (mm)10.2
MOQ1000
Output Freq Range (MHz)100 - 400
Output Skew (ps)50
Output TypeHCSL, LVCMOS
Output Voltage (V)0.8V, 3.3V
Outputs (#)4
PLLYes
Pitch (mm)0.65
Pkg. TypeSSOP
Product CategoryPCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1.73
Width (mm)5.3
Xtal Freq (MHz)14.318 - 14.318, 25 - 27
Xtal Inputs (#)1

Description

The 9FG104 is a Synthesizer that provides 4 differential output pairs that are compliant to the Intel CK410 specification. It also provides support for PCI-Express and SATA. The part synthesizes several output frequencies from either a 14.31818 MHz crystal or a 25 MHz crystal. The device can also be driven by a reference input clock instead of a crystal. It provides outputs with cycle-to-cycle jitter of less than 50 ps and output-to-output skew of less than 35 ps. Generates common CPU frequencies from 14.318 MHz or 25 MHz Crystal or reference input