Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Embedded 56-pin Industrial Temperature Range CK505 Compatible Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Package Area (mm²)103.7
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs1
100M SSC Outputs12
25M Outputs1
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Diff. Termination Resistors0
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Inputs (#)1
Length (mm)17
MOQ2000
Output Banks (#)10
Output Freq Range (MHz)14.318 - 400
Output Skew (ps)100
Output TypeLP-HCSL, LVTTL
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
PCI 33.33M Outputs (#)5
Phase Jitter Max RMS (ps)3
Pitch (mm)0.5
Power Consumption Typ (mW)383
Product CategoryPCI Express Clocks
Prog. ClockYes
Prog. InterfaceSMBus
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.318 - 14.318

Description

Industrial temperature CK505 compatible clock for embedded systems.