Features
- Does not require external pass transistor for voltage regulator
- Integrated 33ohm series resistors on differential outputs, Zo=50Ω
- Supports spread spectrum modulation, default is 0.5% down spread
- Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
- Selectable between one SRC differential push-pull pair and two single-ended outputs
- Meets PCIE Gen2 specification
- Single-ended programmable slew rate control for RFI reduction
- 2 - CPU differential low power push-pull pairs
- 9 - SRC differential low power push-pull pairs
- 1 - CPU/SRC selectable differential low power push-pull pair
- 1 - SRC/DOT selectable differential low power push-pull pair
- 5 - PCI, 33MHz
- 1 - PCI_F, 33MHz free running
- 1 - USB, 48MHz
- 1 - REF, 14.318MHz
Description
Industrial temperature CK505 compatible clock for embedded systems.
Applied Filters: