Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Embedded 56-pin Industrial Temperature Range CK505 Compatible Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)207
Package Area (mm²)81
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs1
100M SSC Outputs12
25M Outputs1
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Diff. Termination Resistors0
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Inputs (#)1
Lead CompliantNo
Length (mm)9
MOQ207
Output Banks (#)10
Output Freq Range (MHz)14.318 - 400
Output Skew (ps)100
Output TypeLP-HCSL, LVTTL
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
PCI 33.33M Outputs (#)5
Phase Jitter Max RMS (ps)3
Pitch (mm)0.5
Power Consumption Typ (mW)383
Price (USD)$7.86778
Product CategoryPCI Express Clocks
Prog. ClockYes
Prog. InterfaceSMBus
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9
Xtal Freq (MHz)14.318 - 14.318

Description

Industrial temperature CK505 compatible clock for embedded systems.