Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Embedded 56-pin Industrial Temperature Range CK505 Compatible Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
100M Non-SSC Outputs1
100M SSC Outputs5
25M Outputs0
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE/27M output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Diff. Termination Resistors0
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Inputs (#)1
Length (mm)8
MOQ3000
Moisture Sensitivity Level (MSL)3
Output Banks (#)10
Output Freq Range (MHz)14.318 - 400
Output Skew (ps)100
Output Voltage (V)3.3
PCI 33.33M Outputs (#)6
Package Area (mm²)64
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Power Consumption Typ (mW)383
Prog. ClockYes
Prog. InterfaceSMBus
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.85
Width (mm)8

Description

 

Recommended Application: Industrial temperature CK505-compatible clock
 
Key Specifications:
• CPU outputs cycle-cycle jitter < 85ps
• SRC output cycle-cycle jitter < 125ps
• PCI outputs cycle-cycle jitter < 250ps
• +/- 100ppm frequency accuracy on all outputs