Skip to main content
Renesas Electronics Corporation

Features

  • PCIe Gen1–7 compliance
  • Pin selectable 4:4 mode or dual 2:2 MUX mode
  • Input frequency range: 1Hz to 350MHz
  • Supports LVPECL, LVDS, HCSL, and LVCMOS input reference clocks
  • Configuration strap pin option selecting output impedance of 100Ω or 85Ω for board space optimization
  • Three pin-selectable output amplitudes per bank
  • Flexible power supply voltage of 1.8V, 2.5V, or 3.3V
  • -40 °C to +85 °C operating temperature range
  • 5mm × 5mm 32-VFQFPN package; small board footprint
  • Easy AC coupling to other logic families. See application note AN-891.

Description

The 9DML4493A is a Gen1–7 compliant 4-input, 4-output clock multiplexer. It can also operate as a dual 2-input, 2-output clock multiplexer. It has very low additive phase jitter and is suitable for all PCIe data rates. The device supports today's complex system power sequencing requirements with Power Down Tolerant (PDT) and Flexible Power Sequencing (FPS) features.

For information regarding evaluation boards and material, please contact your local Renesas sales representative.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs4
Diff. Input SignalingHCSL, LVPECL, LVDS, LVCMOS
Accepts Spread Spec InputYes
Power Consumption Typ (mW)124
Supply Voltage (V)3.3 - 3.3, 2.5 - 2.5, 1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)4
Input Freq (MHz)1.0E-6 - 350
Additive Phase Jitter Typ RMS (fs)78
FunctionMultiplexer
Input TypeHCSL
Output Banks (#)2
Core Voltage (V)3.3V, 2.5V, 1.8V
Output Voltage (V)3.3V, 2.5V, 1.8V
Product CategoryClock Multiplexers, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Servers
  • Storage
  • Networking
  • High-Performance computing
  • Accelerators

Applied Filters: