Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
4:4 Clock MUX for PCI Express Gen1–7

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Advanced FeaturesSelectable Output Impedance, Selectable Output Amplitude, Very Low Additive Jitter
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationSINGAPORE
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)78
Additive Phase Jitter Typ RMS (ps)0.078
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
ArchitectureCommon, SRNS, SRIS
Core Voltage (V)3.3V, 2.5V, 1.8V
Diff. Input SignalingHCSL, LVPECL, LVDS, LVCMOS
Diff. Inputs4
Diff. Output SignalingLP-HCSL
Diff. Outputs4
Diff. Termination Resistors0
Feedback InputNo
FunctionMultiplexer
Input Freq (MHz)1.0E-6 - 350
Input TypeHCSL
Inputs (#)4
Lead CompliantNo
Length (mm)5
Longevity2040 Apr
MOQ490
Output Banks (#)2
Output Freq Range (MHz)1 - 200
Output Impedance85, 100
Output Skew (ps)22
Output TypeLP-HCSL
Output Voltage (V)3.3V, 2.5V, 1.8V
Outputs (#)4
PLLNo
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)124
Price (USD)$4.52828
Product CategoryClock Multiplexers, PCI Express Clocks
Prog. ClockNo
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3, 2.5 - 2.5, 1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

Description

The 9DML4493A is a Gen1–7 compliant 4-input, 4-output clock multiplexer. It can also operate as a dual 2-input, 2-output clock multiplexer. It has very low additive phase jitter and is suitable for all PCIe data rates. The device supports today's complex system power sequencing requirements with Power Down Tolerant (PDT) and Flexible Power Sequencing (FPS) features.

For information regarding evaluation boards and material, please contact your local Renesas sales representative.