Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LP-HCSL outputs; save 4 resistors compared to standard HCSL outputs
  • 35mW typical power consumption in PLL mode; minimal power consumption
  • Spread Spectrum (SS) compatible; allows use of SS for EMI reduction
  • OE# pins; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • SMBus-selectable features; optimize signal integrity to application
    • Slew rate for each output
    • Differential output amplitude
  • Pin/Software selectable PLL bandwidth and PLL bypass; minimize phase jitter for each application
  • Outputs are blocked until PLL is locked; clean system start-up
  • Device contains default configuration; SMBus interface is not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 24-pin 4mm x 4mm VFQFPN; minimal board space

Description

The 9DBV0231 very-low power, 2-output, 1.8V, PCIe zero-delay/fanout clock buffer has two output enables for clock management.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)30 - 137.5
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)52
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors4
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)30 - 175
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applications

  • 1.8V PCIe Gen 1–5 Zero-Delay/Fanout Buffer (ZDB/FOB)

Applied Filters: