Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Direct connection to 100 ohm transmission lines; saves 24 resistors compared to standard PCIe devices
  • 47 mW typical power consumption in PLL mode; minimal power consumption
  • Outputs can optionally be supplied from any voltage between 1.05 and 1.5 V; maximum power savings
  • OE# pins; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • Spread spectrum tolerant; allows reduction of EMI
  • LP-HCSL differential clock outputs; reduced power and board space
  • Programmable slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • Pin/software selectable PLL bandwidth and PLL Bypass; minimize phase jitter for each application
  • Outputs blocked until PLL is locked; clean system start-up
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface  works with legacy controllers
  • Space-saving 5x5 mm 40-pin VFQFPN; minimal board space
  • 3 selectable SMBus addresses; multiple devices can easily share an SMBus segment
     
 

Description

The 9DBU0641 is a member of IDT's 1.5 V Ultra-Low-Power (ULP) PCIe family. It has integrated output terminations providing Zo=100 ohms for direct connection to 100 ohm transmission lines. The device has 6 output enables for clock management and 3 selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 167
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)47
Supply Voltage (V)1.05 - 1.5, 1.5 - 1.5
Output TypeLP-HCSL
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Input Freq (MHz)30 - 175
Additive Phase Jitter Typ RMS (fs)313
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.5
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9DBU0641AKILFActiveAvailableIn StockVFQFPN1ku | $1.8540#Tray30490#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9DBU0641AKILFTActiveN/AOut of StockVFQFPN1ku | $1.8540#Reel32500#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
9DBU0641AKLFActiveAvailableOut of StockVFQFPN1ku | $1.6940#Tray30490#Yese3 Sn0 to 70°CTAIWANTAIWAN
9DBU0641AKLFTActiveN/AOut of StockVFQFPN1ku | $1.6940#Reel32500#0Yese3 Sn0 to 70°CTAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?