Skip to main content
Renesas Electronics Corporation

Features

  • PCIe Gen 1–4 CC compliant
  • Supports PCIe Gen 2–3 SRIS compliant
  • Supports PCIe SRnS compatible
  • Direct connection to 100Ω transmission lines; saves 28 resistors compared to standard PCIe devices
  • Spread spectrum tolerant; allows reduction of EMI
  • Pin/SMBus selectable PLL bandwidth and PLL Bypass; minimize phase jitter for each application
  • Easy AC coupling to other logic families; see the application note AN-891.
  • Space saving 5mm x 5mm 40-VFQFPN; minimal board space

Description

The 9DBL0741 7-output 3.3V PCIe fanout clock buffer is a member of Renesas' 3.3V full-featured PCIe clock family. The 9DBL0741 supports PCIe Gen 1-4 Common Clocked (CC) and PCIe Separate Reference Independent Spread (SRIS) systems. The device's integrated output terminations provide a direct connection to 100Ω transmission lines. The 9DBL07P1 can be factory programmed with a user-defined power-up default SMBus configuration.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs7
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)134
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 200
Additive Phase Jitter Typ RMS (fs)300
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4

Applied Filters: