Pkg. Type: | VFQFPN |
Pkg. Code: | NDG40 |
Lead Count (#): | 40 |
Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
Pitch (mm): | 0.4 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 40 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 3 |
Qty. per Reel (#) | 0 |
Qty. per Carrier (#) | 490 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | -40 to 85°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Taiwan |
Price (USD) | 2.1729 |
Accepts Spread Spec Input | Yes |
Additive Phase Jitter Typ RMS (fs) | 300 |
Additive Phase Jitter Typ RMS (ps) | 0.3 |
Advanced Features | Multiple SMBus addresses |
App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5 |
Architecture | Common, SRNS, SRIS |
Budgetary Price (100u) (USD) | 1.58 |
Budgetary Price (1ku) (USD) | 1.5 |
Budgetary Price (1u) (USD) | 1.72 |
C-C Jitter Max P-P (ps) | 50 |
Core Voltage (V) | 3.3 |
Diff. Input Signaling | HCSL |
Diff. Inputs | 1 |
Diff. Output Signaling | LP-HCSL |
Diff. Outputs | 7 |
Diff. Termination Resistors | 0 |
Feedback Input | No |
Function | Fanout Buffer |
Input Freq (MHz) | 1 - 200 |
Input Type | HCSL |
Inputs (#) | 1 |
Length (mm) | 5.0 |
MOQ | 490 |
NXP Processor Function | SerDes Clock |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 1 - 200 |
Output Impedance | 100 |
Output Skew (ps) | 50 |
Output Type | LP-HCSL |
Output Voltage (V) | 0.8 |
Outputs (#) | 6 |
PLL | No |
Package Area (mm²) | 25.0 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
Pkg. Type | VFQFPN |
Power Consumption Typ (mW) | 134 |
Prog. Clock | No |
Published | No |
Reference Output | No |
Spread Spectrum | Yes |
Supply Voltage (V) | 3.3 - 3.3 |
Tape & Reel | No |
Thickness (mm) | 0.9 |
Width (mm) | 5.0 |
The 9DBL0741 7-output 3.3V PCIe fanout clock buffer is a member of Renesas' 3.3V full-featured PCIe clock family. The 9DBL0741 supports PCIe Gen 1-4 Common Clocked (CC) and PCIe Separate Reference Independent Spread (SRIS) systems. The device's integrated output terminations provide a direct connection to 100Ω transmission lines. The 9DBL07P1 can be factory programmed with a user-defined power-up default SMBus configuration.
For information regarding evaluation boards and material, please contact your local sales representative.