Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One 0.7V current mode differential HCSL output pair
  • One differential clock input
  • CLK and nCLK supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 140MHz
  • Input frequency range: 90MHz - 140MHz
  • VCO range: 450MHz - 700MHz
  • Cycle-to-cycle jitter: 30ps (maximum)
  • RMS phase jitter @ 100MHz, (1.5MHz - 22MHz): 2.31ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS compliant package
  • Industrial temperature information available upon request

Description

The 9DB202-01 is a high performance 1-to-1 Differential-to HCSL Jitter Attenuator designed for use in PCI Express®™ systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express® clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuating device may be necessary in order to reduce high frequency random and deterministic jitter components from the PLL synthesizer and from the system board.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9DB202CK-01LFObsoleteN/AOut of StockVFQFPN32#CYesTray
9DB202CK-01LFTObsoleteN/AOut of StockVFQFPN32#CYesReel