| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BV52 |
| Lead Count (#): | 52 |
| Pkg. Dimensions (mm): | 7.0 x 4.5 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | CABGA |
| Lead Count (#) | 52 |
| Pb (Lead) Free | No |
| Carrier Type | Reel |
| Length (mm) | 7 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 31.5 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 7.0 x 4.5 x 1.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 4.5 |
1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz