Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low skew, low jitter PLL clock driver 
  • 1 to 5 differential clock distribution (SSTL_2) 
  • Feedback pins for input to output synchronization 
  • Spread Spectrum tolerant inputs
 

Description

2.5V Wide Range Frequency Clock Driver (45MHz - 233MHz)

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
95V847AGObsoleteN/AOut of StockTSSOP24#CNoTube
95V847AGIObsoleteN/AOut of StockTSSOP24#INoTube
95V847AGITObsoleteN/AOut of StockTSSOP24#INoReel
95V847AGLFObsoleteN/AOut of StockTSSOP24#CYesTube
95V847AGLFTObsoleteN/AOut of StockTSSOP24#CYesReel
95V847AGTObsoleteN/AOut of StockTSSOP24#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?