Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low skew, low jitter PLL clock driver
  • Feedback pins for input to output synchronization
  • Spread Spectrum tolerant inputs
  • With bypass mode mux
  • Operating frequency 60 to 210 MHz

Description

1:2 DDR1 clock Driver (60MHz-220MHz)

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
95V842AFObsoleteN/AOut of StockQSOP16#CNoTube
95V842AFILFObsoleteN/AOut of StockQSOP16#IYesTube
95V842AFILFTObsoleteN/AOut of StockQSOP16#IYesReel
95V842AFLFObsoleteN/AOut of StockQSOP16#CYesTube
95V842AFLFTObsoleteN/AOut of StockQSOP16#CYesReel
95V842AFTObsoleteN/AOut of StockQSOP16#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?