Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 5 - 0.7V current-mode differential SRC pair for SATA and PCI-E
  • 1 - 0.7V current-mode differential CPU/SRC selectable pair
  • 4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 1 - REF, 14.318MHz
  • 1 - 0.7V current-mode differential LCD/SRC selectable pair.
  • CPU outputs cycle-cycle jitter < 85ps
  • SRC outputs cycle-cycle jitter < 125ps
  • PCI outputs cycle-cycle jitter < 500ps
  • +/- 300ppm frequency accuracy on CPU & SRC clocks
  • +/- 100ppm frequency accuracy on USB clocks
  • Supports tight ppm accuracy clocks for Serial-ATA and SRC
  • Supports programmable spread percentage and frequency
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • Supports undriven differential CPU, SRC pair in PD# for power management.
  • CLKREQ pins to support SRC power management.

Description

954204 is a CK410M Compliant clock synthesizer. 954204 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. 954204 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.

Applied Filters: