Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
ALVISO - CK410M clock, Intel Yellow Cover part

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK410M
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 400
Length (mm)14
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.318 - 400
Output Voltage (V)3.3
Package Area (mm²)85.4
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

Description

IDT954201 is a CK410M Yellow Cover clock synthesizer. IDT954201 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954201 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.