Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 - 14.318 MHz REF clocks
  • 1 - USB_48MHz USB clock
  • 1 - HyperTransport 66 MHz clock seed
  • 1 - PCI 33 MHz clock seed
  • 2 - Pairs of AMD K8 clocks
  • 6 - Pairs of SRC/PCI Express* clocks
  • 2 - Pairs of ATIG (SRC/PCI Express) clocks
  • 2 - Programmable Clock Request pins for SRC clocks
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

Description

The 951412A is a main clock synthesizer chip that provides all clocks required for ATI RS480-based systems. An SMBus interface allows full control of the device.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
951412AFLFTObsoleteN/AOut of StockSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?