Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
AMD K8 System Clock Chip

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)200
Chipset ManufacturerAMD
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 300
Length (mm)15.9
MOQ150
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.318 - 300
Output Voltage (V)3.3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Qty. per Carrier (#)30
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

Description

The IDT950410 is a main system clock solution for desktop designs using the AMD K8 CPU. It provides all necessary clock signals for Clawhammer and Sledgehammer with AMD, VIA or ALI systems.
The IDT950410 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates IDT's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency
setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.