Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Programmable output frequency
  • Programmable output divider ratios
  • Programmable output rise/fall time
  • Programmable output skew
  • Programmable spread percentage for EMI control
  • Watchdog timer technology and RESET# output to reset system if system malfunctions
  • Programmable watch dog safe frequency
  • Support I2C Index read/write and block read/write operations
  • Uses external 14.318MHz crystal
  • Supports Hyper Transport Technology (HTTCLK).

Description

The IDT950405 is a main system clock solution for desktop designs using the AMD K8 CPU. It provides all necessary clock signals for Clawhammer and Sledgehammer with AMD, VIA or ALI systems.

The IDT950405 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates IDT's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
950405AFLFObsoleteN/AOut of StockSSOP48#CYesTube
950405AFLFTObsoleteN/AOut of StockSSOP48#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?