Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual differential outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous range)
  • RF output divided by 1, 2, 4, 8, 16, 32, 64
  • Open drain outputs
  • Fractional-N synthesizer (also supports Integer-N mode)
  • 16-bit Integer and 12-bit fractional (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Integrated high-performance low dropout regulators (LDOs) for excellent power supply noise rejection
  • Programmable output power level: -4dBm to +7dBm
  • Mute function
  • Ultra-low PN for 1.1GHz LO: -143dBc/Hz at 1MHz offset (typical)
  • Lock detect indicators
  • Input reference frequency: 5MHz to 310MHz
  • Power consumption: 380mW (typical) (RF_OUTB disabled)
  • 5mm × 5mm 32-VFQFN package
  • Automatic VCO band selection (Autocal feature)
  • -40 °C to +85 °C ambient operating temperature
  • Supports case temperature ≤ 105 °C operations
  • Supported by the Timing Commander software tool

Description

The 8V97051L is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. This device is offered in a compact 5mm × 5mm 32-VFQFN package.

The 8V97051L wideband RF synthesizer/PLL offers a default fractional mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051L with integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas’ RF Synthesizer family also includes the 8V97053L wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.

Parameters

AttributesValue
Output Freq Range (MHz)34.375 - 4400
Power Consumption Typ (mW)380
Supply Voltage (V)3.3 - 3.3
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)5 - 310
Synthesis ModeInteger, Fractional
105°C Max. Case Temp.1
FunctionWideband RF synthesizer w/integrated VCO
GradeGSM900
Output Power Range (dBm)-4 - 7
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Wireless infrastructure
  • Test equipment
  • CATV equipment
  • Military and aerospace
  • Wireless LAN
  • Clock generation
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V97051LNLGIActiveAvailableOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C (Tc ≤ 105°C)
8V97051LNLGI/WActiveN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C (Tc ≤ 105°C)
8V97051LNLGI8ActiveN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C (Tc ≤ 105°C)

Renesas Boards & Kits

Available Modular Designs by X-Microwave:
XM-A7F3-0609D Phase Lock Loops with Int VCO