Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power Wideband Fractional RF Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
105°C Max. Case Temp.1
Family NameRF Synthesizer
Feedback InputNo
FunctionWideband RF synthesizer w/integrated VCO
GradeGSM900
Input Freq (MHz)5 - 310
Inputs (#)1
Length (mm)5
MOQ490
Output Freq Range (MHz)34.375 - 4400
Output Power Range (dBm)-4 - 7
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)380
Price (USD)$7.33945
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockYes
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger, Fractional
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)4400
VCO Min Freq (MHz)2200
Width (mm)5

Description

The 8V97051L is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. This device is offered in a compact 5mm × 5mm 32-VFQFN package.

The 8V97051L wideband RF synthesizer/PLL offers a default fractional mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051L with integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas’ RF Synthesizer family also includes the 8V97053L wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.