Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual differential outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous range)
  • RF output divided by 1, 2, 4, 8, 16, 32, 64
  • Open drain outputs
  • Fractional-N synthesizer (also supports Integer-N mode)
  • 16-bit integer and 12-bit fractional (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Programmable output power level: -4dBm to +5dBm (up to +7 when using the extended registers)
  • Mute function
  • Ultra-low PN for 1.1GHz LO: -143dBc/Hz at 1MHz offset, (typical)
  • Lock Detect indicators
  • Input reference frequency: 5MHz to 310MHz
  • Power consumption: 380mW (typical) (RF_OUTB disabled)
  • 5mm × 5mm 32-VFQFPN package
  • Automatic VCO band selection (Autocal feature)
  • -40 °C to +85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging
  • Supported by Renesas' Timing Commander software tool

Description

The 8V97051A is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm × 5mm, 32-VFQFPN package.

The 8V97051A offers a default Fractional Mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051A with an integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from -4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas' RF Synthesizer family also includes the 8V97053 wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.

Applications

  • Wireless Infrastructure
  • Test Equipment
  • CATV Equipment
  • Military and Aerospace
  • Wireless LAN
  • Clock Generation

Applied Filters: