Features
- Dual differential outputs
- Output frequency range: 34.375MHz to 4400MHz (continuous range)
- RF output divided by 1, 2, 4, 8, 16, 32, 64
- Open drain outputs
- Fractional-N synthesizer (also supports Integer-N mode)
- 16-bit integer and 12-bit fractional
(16-bit fractional when using the extended registers) - 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
- Single 3.3V supply
- Logic compatibility: 1.8V
- Programmable output power level: -4dBm to +5dBm
(up to +7 when using the extended registers) - Mute function
- Ultra-low PN for 1.1GHz LO: -143dBc/Hz at 1MHz Offset, (typical)
- Lock Detect Indicators
- Input reference frequency: 5MHz to 310MHz
- Power consumption: 380mW (typical) (RF_OUTB disabled)
- 32-Lead, 5mm x 5mm VFQFN package
- Automatic VCO band selection (AutoCal feature)
- -40 °C to +85 °C ambient operating temperature
- Lead-free (RoHS 6) packaging
- Supported by the Timing Commander™ software tool
Description
The 8V97051 is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm x 5mm, 32-VFQFN package.
The 8V97051 wideband RF synthesizer/PLL offers a default fractional mode with the option to use it with an integer mode. It requires an external loop filter.
The 8V97051 with an integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.
RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.
Renesas' RF synthesizer family also includes the 8V97053 wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.
For optimal performance, it is recommended to recalibrate the VCO when the temperature has varied more than 90 °C from the temperature at which the previous calibration occurred. For applications where such recalibration of the VCO is not practical, refer to the 8V97051A low-power wideband fractional RF synthesizer which ensures the VCO stays calibrated on the same VCO digital band across the entire temperature range.
Applications
- Wireless Infrastructure
- Test Equipment
- CATV Equipment
- Military and Aerospace
- Wireless LAN
- Clock Generation
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8V97051NLGI | NRND | N/A | In Stock | VFQFPN | 1ku | $4.72 | 32# | Tray | 3 | 0 | 490# | Yes | e3 Sn | -40 to 85°C (Tc ≤ 105°C) | TAIWAN | SINGAPORE |
| 8V97051NLGI/W | NRND | N/A | In Stock | VFQFPN | 1ku | $4.72 | 32# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C (Tc ≤ 105°C) | TAIWAN | SINGAPORE |
| 8V97051NLGI8 | NRND | N/A | In Stock | VFQFPN | 1ku | $4.72 | 32# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C (Tc ≤ 105°C) | TAIWAN | SINGAPORE |
Filters
Applied Filters
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Product Change NoticePDF 728 KB May 13, 2022
- White PaperPDF 666 KB 7WDXRDKU4E7E-6-11595 Jul 28, 2016Spurious tones in phase-locked loops (PLLs) can increase noise and degrade signal quality in RF systems. This paper explores common spur sources—such as fractional feedback dividers—and provides techniques to reduce interference, ensuring system performance in demanding wireless communication environments.
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 46 KB 7WDXRDKU4E7E-5-61454 Feb 01, 2017
- Product Change NoticePDF 583 KB 7WDXRDKU4E7E-5-61343 Dec 20, 2016
- Product Change NoticePDF 596 KB 7WDXRDKU4E7E-5-59884 Jan 28, 2016
- Product Change NoticePDF 188 KB 7WDXRDKU4E7E-5-59828 Jan 03, 2016
- Product Change NoticePDF 544 KB 7WDXRDKU4E7E-5-59710 Nov 13, 2015
- Product BriefPDF 368 KB 7WDXRDKU4E7E-6-10286 Nov 30, 2016
Recommended Documents (1)
Datasheets (1)
Manuals & Guides (1)
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- White PaperPDF 666 KB 7WDXRDKU4E7E-6-11595 Jul 28, 2016Spurious tones in phase-locked loops (PLLs) can increase noise and degrade signal quality in RF systems. This paper explores common spur sources—such as fractional feedback dividers—and provides techniques to reduce interference, ensuring system performance in demanding wireless communication environments.
Application Notes & White Papers (2)
- Product Change NoticePDF 728 KB May 13, 2022
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 46 KB 7WDXRDKU4E7E-5-61454 Feb 01, 2017
- Product Change NoticePDF 583 KB 7WDXRDKU4E7E-5-61343 Dec 20, 2016
- Product Change NoticePDF 596 KB 7WDXRDKU4E7E-5-59884 Jan 28, 2016View More (7)
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 368 KB 7WDXRDKU4E7E-6-10286 Nov 30, 2016
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Software & Tools (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.