| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BAG196 |
| Lead Count (#): | 196 |
| Pkg. Dimensions (mm): | 15.0 x 15.0 x 1.53 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 196 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 126 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | 0 to 70°C |
| Advanced Features | Hitless Reference Switching, VCXO-based APLL |
| App Jitter Compliance | 1000BASE-X, 1000BASE-T, 10GBASE-R, QSGMII, XAUI |
| Application | System Synchronizer, IEEE 1588 Synthesizer |
| Channels (#) | 1 |
| Core Voltage (V) | 3.3 |
| Diff. Inputs | 2 |
| Diff. Outputs | 3 |
| Input Freq (MHz) | 1.0E-6 - 156.25 |
| Input Freq Range Type | 1PPS (1 Hz), Ethernet |
| Input Type | LVCMOS |
| Inputs (#) | 5 |
| Length (mm) | 15 |
| MOQ | 126 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 1.0E-6 - 644.531 |
| Output Freq Range Type | 100BASE-T, 1000BASE-T/X, 10GBASE-R, XGMII/XAUI |
| Output Skew (ps) | 150 |
| Output Type | LVPECL, LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 4 |
| Package Area (mm²) | 225 |
| Phase Jitter Typ RMS (ps) | 0.23 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.53 |
| Pkg. Type | CABGA |
| Product Category | IEEE 1588, Network Synchronization |
| Prog. Clock | Yes |
| Prog. Interface | I2C, Serial, JTAG |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 1.53 |
| Width (mm) | 15 |
The IDT8V89317 is used to frequency synchronize equipment with an Ethernet connected reference or with a GPS based 1PPS reference; its integrated DCO (Digitally Controlled Oscillator) can be controlled by an external IEEE 1588 clock recovery servo to synthesize IEEE 1588-based clocks. The IDT8V89317 ultra-low jitter output clocks can be used to directly time 10 Gigabit Ethernet PHYs and QSGMII devices.