Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Generator for Broadcom Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesReference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
C-C Jitter Max P-P (ps)35
Chipset ManufacturerBroadcom
Chipset NameXLP2xxx
Core Voltage (V)3.3
Divider Value2
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)8
MOQ3000
Output Banks (#)5
Output Freq Range (MHz)25 - 25, 66.66 - 66.66, 100 - 100, 125 - 125, 133.33 - 133.33
Output Skew (ps)30
Output TypeLVCMOS, LVDS, HCSL
Output Voltage (V)3.3
Outputs (#)12
Package Area (mm²)64
Phase Jitter Max RMS (ps)0.35
Phase Jitter Typ RMS (ps)0.21
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS), General Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.85
Width (mm)8

Description

The 8V49N211NLI is a high-performance PLL-based clock generator designed to interface with Broadcom XLP2xxx processors. The device has one 25MHz crystal input to generate output frequencies to support XLP Core/DDR3, USB, SGMII/XAUI, and PCIe reference clocks in a single chip. The 8V49N211I low jitter VCO easily meets PCI Express Gen 1, 2, and 3 requirements.

Renesas' fourth-generation FemtoClock® NG technology offers best-in-class phase noise performance.